??
User Profile Desktop
CAD model selection
SLUN-3N
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
SLUN-N - Vertical Swing Lift-Up Mechanism
Bill of material
SLUN-3N
Item Number
SLUN-3N
u
Door Weight
2.8~3.8
u
kg
Door Weight
6.2~8.4
u
lbs
Cabinet Width
600~900 mm
Solid Wood Door
535~835 mm
Frame Door
551~851 mm
Material/Finish/Color
Steel/Nickel
Material/Finish/Color
Plastic/Grey
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension