??
CAD model selection
S-16R
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
s-16
Bill of material
S-16R
Item Number
S-16R
u
Specification
right
u
L1
67 mm
L2
67 mm
PullWeight
336 N
PullWeight
34.3 kgf
Mass
31 g
BaseMaterial/Finish
steel/chrom
PlateMaterial/Finish
steel/chrom
LplateMaterial/Finish
steel/chrom
CenterRivetMaterial/Finish
brass/tin
RivetMaterial/Finish
brass/tin
WasherAMaterial/Finish
polyamide/-
WasherBMaterial/Finish
polyamide/-
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension