??
CAD model selection
LB-S350
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
LB-S
Bill of material
LB-S350
Item Number
LB-S350
u
A
350
u
mm
B
230
u
mm
C
120
u
mm
pulling load
1307
u
N
pulling load
133
u
kgf
mass
745
u
g
Out Pipe material/finish
Stainless Steel(SUS304)/Haie Line
Arm material/finish
Stainless Steel(SUS304)/Haie Line
Arm Bracket material/finish
Stainless Steel(SUS304)/Luster Barrel Polish
Out Pipe Bracket material/finish
Stainless Steel(SUS304)/Luster Barrel Polish
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension