??
CAD model selection
ESR-3813-14
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
ESR-3813 - Full Extension Slide
Bill of material
ESR-3813-14
Item Number
ESR-3813-14
u
Slide Length
350
u
mm
Travel Length
355
u
mm
A
128
u
mm
B
0
u
mm
C
0
u
mm
D
0
u
mm
E
292
u
mm
F
224
u
mm
G
0
u
mm
H
0
u
mm
I
19.1
u
mm
Load Rating
38
u
kg/pair
Load Rating
84
u
lbs/pair
Weight
726
u
g
Outer Rail Material
304 Stainless Steel
Inner Rail Material
304 Stainless Steel
Retainer Material
304 Stainless Steel
Intermediate Member Material
304 Stainless Steel
Balls Material
304 Stainless Steel
Detent Material
Rubber
Lift Lever Material
Plastic
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension