??
CAD model selection
ESR13-18
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
esr13
Bill of material
ESR13-18
Item Number
ESR13-18
u
length of rail
457.2
u
mm
possible moving
330.2
u
mm
A
203.2
u
mm
B
279.4
u
mm
C
410.4
u
mm
D
212.7
u
mm
E
301.6
u
mm
F
412.7
u
mm
G
425.4
u
mm
load capacity
401.8N/Pair
u
N
load capacity
41kgf/Pair
u
kgf
mass
0.49g/Single
u
g
outer rail material/finish
Stainless Steel(SUS304)/Foundation
inner rail material/finish
Stainless Steel(SUS304)/Foundation
retainer material/finish
Stainless Steel(SUS304)/Foundation
ball material/finish
Stainless Steel(SUS304)/ -
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension