??
CAD model selection
ESR10-18
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
esr10
Bill of material
ESR10-18
Item Number
ESR10-18
u
length of rail
457.4
u
mm
possible moving
471.4
u
mm
A
212.7
u
mm
B
301.6
u
mm
C
425.4
u
mm
load capacity
2452N/Pair
u
N
load capacity
250kgf/Pair
u
kgf
outer rail material/finish
Stainless Steel(SUS304)/Electrolytic Polishing
inner rail material/finish
Stainless Steel(SUS304)/Electrolytic Polishing
middle rail material/finish
Stainless Steel(SUS304)/Electrolytic Polishing
retainer material/finish
Stainless Steel(SUS304)/ -
ball material/finish
Stainless Steel(SUS304)/ -
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension