??
CAD model selection
S60W
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
S60
Bill of material
S60W
Item Number
S60W
u
Color
white
u
Material
ABS
D
60.5 mm
D1
48.8 mm
D2
44 mm
H
19.8 mm
h1
3.6 mm
h2
16.2 mm
h1
2 mm
h2
1.6 mm
A
20.8 mm
B
19 mm
d
48.5 mm
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension