??
CAD model selection
S445W
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
S445
Bill of material
S445W
Item Number
S445W
u
Color
white
u
Material
ABS
D
45 mm
D1
38.8 mm
D2
34.0 mm
H
19.7 mm
h1
3.3 mm
h2
16.4 mm
h1
2 mm
h2
1.3 mm
A
16.7 mm
B
12.5 mm
d
38.5 mm
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension