??
CAD model selection
2150B-D
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
2150b-2160b
Bill of material
2150B-D
Item Number
2150B-D
u
Spec
keyed alike
u
Key
non-kye
u
Cylinder Dia
18.6 mm
Mounting Hakama Thickness
24 mm
MASS
50 g
Material/Finish 1
Zinc alloy/Nickel Plating
Material/Finish 2
Brass/Nickel Plating
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension