??
CAD model selection
SAJ30-12N3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
SAJ
Bill of material
SAJ30-12N3
Item Number
SAJ30-12N3
u
Adjustment
3
u
H
37
u
mm
t
19
u
mm
S
25
u
mm
d
W3/8
u
mm
MASS
36
u
g
N
490 N
KGF
50 kgf
MASS1
12-24
u
kg
MASS2
13-30
u
kg
MASS3
18-36
u
kg
material/finish
Steel ABS/gloss Chromate
Cover Matelial/Finish
Polyethylene/Black
SPN
SAJ17
u
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension