??
CAD model selection
MKR-40N3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
MKR
Bill of material
MKR-40N3
Item Number
MKR-40N3
u
M
W3/8-16
u
mm
D
40
u
mm
d
34
u
mm
H
37.0
u
mm
h
11.4
u
mm
S
21
u
mm
N
588
u
N
KGF
60
u
kgf
MASS
60
u
g
material/finish
steel/chrome plating
Cover Matelial/Finish
steel/chrome plating
Botom Matelial/Finish
Elastomer/black
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension