??
CAD model selection
XL-SB-210-S
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
xl-sb
Bill of material
XL-SB-210-S
Item Number
XL-SB-210-S
u
MATERIAL
Stainless Steel (SUS304)
FINISH
Satin finish
u
HotN
196 N
HotKGF
20 kgf
HookN
372.4 N
HookKGF
38 kgf
MASS
500 g
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension