??
CAD model selection
HJ-20S
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
hj
Bill of material
HJ-20S
Item Number
HJ-20S
u
MATERIAL
Stainless Steel (SUS304)
FINISH
Satin finish
D
28.0
u
mm
P
16.4
u
mm
H
27.0
u
mm
H1
11.0
u
mm
A
10
u
mm
B
17
u
mm
LOADCAPACITY
98.0
u
N
LOADCAPACITYKGF
10
u
kgf
MASS
11
u
g
SCREW
3.1x16
u
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension