??
CAD model selection
BTK-240W
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
btk
Bill of material
BTK-240W
Item Number
BTK-240W
u
finish/col
white
u
H
240.0
u
mm
L
199.0
u
mm
B
18
u
mm
P1
176.0
u
mm
P2
91.0
u
mm
P3
59.0
u
mm
P4
0
u
mm
P5
217.0
u
mm
P6
92.0
u
mm
P7
60.0
u
mm
P8
0
u
mm
load1
274.4
u
N/1ƒ–
load2
28.0
u
Kgf/1ƒ–
d
4.0
u
mm
hole_n
6
u
mass
200
u
g
C1
-
u
mm
C2
(16)
u
mm
C3
(13)
u
mm
C4
(8)
u
mm
C5
-
u
mm
C6
(16)
u
mm
C7
(14)
u
mm
C8
(7.5)
u
mm
R
(35)
u
mm
screw_s
3.5�~16, 3.5�~20, 3.5�~25, 3.8�~32
u
mm
Materials
Steel
fnish
powder coated painting/white
u
screw_w
firing painting/white
u
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension