??
CAD model selection
38830-25
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
388 - Folding Bracket
Bill of material
38830-25
Item Number
38830-25
u
A
25~30 mm
B
252
u
mm
C
45
u
mm
D
168.0
u
mm
E
275.9
u
mm
Load Capacity
55/pc
u
kg
Load Capacity
121/pc
u
lbs
Weight
187
u
g
Material
Aluminum
Finish
Anodized
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension