??
CAD model selection
BN-36S
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
BN
Bill of material
BN-36S
Item Number
BN-36S
u
Material
Stainless Steel (SUS304)
Finish
Grinding
H
36
u
mm
W
32
u
mm
P1
20
u
mm
P2
13
u
mm
P3
5.0
u
mm
d
3 mm
D1
2.0
u
mm
(D2)
4.0
u
mm
t
1.0
u
mm
N
6
u
n
Mass
3
u
g
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension