??
CAD model selection
304B-46/9
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
304B-46/9,C46/9 - Concealed Hinge (9 mm Overlay)
Bill of material
304B-46/9
Item Number
304B-46/9
u
Type
Free Swinging
u
Weight
60 g
Material
304 Stainless Steel
Finish
Polished
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension