??
CAD model selection
RD-55CR
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
RD
Bill of material
RD-55CR
Item Number
RD-55CR
u
Material
Zinc Alloy
Finish
Mirror chrome
u
mm
L
55
u
mm
P
42
u
mm
H
23.0
u
mm
B
9.5
u
mm
d
M4x0.7
u
S
8.0
u
mm
Mass
35
u
g
Supplied with Screw
M4x28
u
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension