??
CAD model selection
H-42-C-3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
H-42-C
Bill of material
H-42-C-3
Item Number
H-42-C-3
u
Material
Stainless steel (SUS304)
Finish
Mirror polish finish
L
120
u
mm
H
40
u
mm
B
10
u
mm
P
110
u
mm
S
8
u
mm
M
M6x1
u
R
5.0
u
mm
Mass
100
u
g
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension