??
CAD model selection
H-42-B-3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
H-42-B
Bill of material
H-42-B-3
Item Number
H-42-B-3
u
L
120
u
mm
H1
40
u
mm
H2
11
u
mm
B
10
u
mm
P
110
u
mm
R
5.0
u
mm
M
M6x1
u
Mass
120
u
g
Handle Material/Finish
Stainless steel (SUS304)/Mirror polish finish
Washer Material/Finish
Stainless steel (SUS304)/Barrel polish
Spring washer Material/Finish
Stainless steel/Seeds
Nut Material/Finish
Stainless steel/Seeds
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension