??
CAD model selection
EXSEL25
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
EXSEL
Bill of material
EXSEL25
Item Number
EXSEL25
u
material
Aluminium alloy
Finish
Stainless steel style alumite
D1
25
u
mm
D2
11
u
mm
H
18.5
u
mm
t
4.5
u
mm
Mass
8.5
u
g
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension