??
CAD model selection
2LC-120
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
2LC
Bill of material
2LC-120
Item Number
2LC-120
u
Material
Stainless steel SCS14 (Imitation of SUS316)
Finish
Mirror polish finish
L
120
u
mm
L1
64
u
mm
P
96
u
mm
B1
18
u
mm
B2
16
u
mm
H
36
u
mm
h1
5.5
u
mm
h2
4.5
u
mm
t
9
u
mm
d
5
u
mm
d1
9.5
u
mass
106
u
g
Attached screws
4x20
u
Recommendation screw
M4
u
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension