??
CAD model selection
155F-01-1
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
155f
Bill of material
155F-01-1
Item Number
155F-01-1
u
g
1.2/2.8
u
mm
‚Œ
23.5
u
mm
tensile strength
147N N
tensile strength
15kgf kgf
mass
6g g
plug/material/finish
zinc alloy/chrome plant
retaining ring/material/finish
steel/stainlessbasipade
socket/material/finish
zinc alloy/luster chromate
nut/material/finish
steel/clear chromate mm
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension