??
CAD model selection
CABF75W
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
cab
Bill of material
CABF75W
Item Number
CABF75W
u
D
75
u
mm
H
96
u
mm
h
24
u
mm
E
35
u
mm
F
42
u
mm
A
50
u
mm
B
85
u
mm
M1
M16
u
N
1176
u
N
KGF
120
u
kgf
MASS
400
u
g
Body Matelial/Finish
Polyamide/White
u
Adjuster Matelial/Finish
Steel/Yellow zinc chromate
u
Plate Matelial/Finish
Steel/Yellow zinc chromate
u
wheel metelial/finish
Polyamide/White
u
Embedded Preview + Generation + Help
Preview
CAD Download
Help
3D
Dimension